No image available
No image available
Your request is being processed.
AVENTICS-0822120005

AVENTICS™ Profile cylinder ISO 15552, PRA series 0822120005

$162.19
QTY:

Product Description

PRA-DA-032-0125-0322111100000000000000-B

Specifications

Standards
ISO 15552
Piston Ø
32 mm
Stroke
125 mm
Functional principle
Double-acting
Cushioning
Pneumatic adjustable cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard, ATEX optional
Piston rod
single
Scraper
Standard Industry Scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
435 N
Extracting piston force
505 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
1.5 bar
Working pressure max
10 bar
Ports
G 1/8
Piston rod thread
M10x1,25
Cushioning length
16.5 mm
Cushioning energy
4.8 J
Weight 0 mm stroke
0.5 kg
Weight +10 mm stroke
0.022 kg
Stroke max.
1600 mm
Medium
Compressed air
Min. medium temperature
-20 °C

Features

  • 6 mm T-slots and 4 mm C-slots allow for a large number of sensors to be mounted easily, quickly and compactly
  • Available in piston diameters from 32 mm to 125 mm
  • Modular sealing system allows for adaptability
  • Advanced pneumatic end position cushioning
  • Additional elastic damping elements
  • Wide range of variants and accessories available in the configurator

Documents & Drawings