No image available
No image available
Your request is being processed.
Rosemount-K-2051L Level Transmitter 1199 Seal and 319 Rings

Rosemount™ 2051L Level Transmitter, 1199 Seal and 319 Flushing Rings

Specifications

Rosemount™ 2051L Level Transmitter
Max. Operating Pressure
Up to 300 psi (20,68 bar)
Process Temperature Range
Based on fill fluid - Maximum 401°F (205°C), Minimum -157°F (-105°C)
Communication Protocol
4-20 mA HART®, WirelessHART®, FOUNDATION™ Fieldbus, PROFIBUS®, 1-5 V Low Power HART®
Seal System Type
Direct Mount, Tuned-System
Transmitter Connection
Welded-Repairable
Process Connection
Flanged: ANSI/ASME, EN/DIN, JIS
Process Wetted Material
316L SST, Alloy C-276, Tantalum
Diagnostics
Basic Diagnostics
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, NACE®, hazardous location, see full specs for complete list of certifications
Rosemount™ 1199 Diaphragm Seal System
Seal System Type
Direct Mount, Remote Mount, Tuned-System, Balanced System
Transmitter Connection
Welded-Repairable, All Welded
Process Connection
Flanged: ANSI/ASME, EN/DIN, GOST, & JIS
Threaded: NPT, DIN, ISO
Hygienic
Process Wetted Material
316L SST, Alloy C-276, Alloy 400, Tantalum, Gold-plated Alloy 400, Gold-plated 316L SST, CorrosionShield PFA coated 316 SST, see PDS for full list of materials
Certifications/Approvals
SIL 2/3 certified to IEC 61508 by an independent 3rd party, 3A, NACE®, hazardous location, see PDS for full list of certifications
Rosemount™ 319 Flushing Rings
Valve Type
Available with Ball, Needle or Gate Valves
Process Wetted Material
SST
SST Sour Gas
Alloy 625
Alloy C-276
Alloy 400
Packing Material
PTFE
Graphite
Connection Type(s)
Flushing Connections:
0, 1 or 2 connections
Welded: SW, Butt-Weld
Threaded: 1/4", 1/2", 3/4" NPT, RC1/4, RC1/2, RC3/4, F250C, F375C F562C

Features

Rosemount™ 2051L Level Transmitter
  • Designed with a variety of process connections, materials and output protocols to meet diverse application requirements
  • Tuned-System Level assembly and direct mounting produce optimal performance for level applications
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Local Operator Interface (LOI) for simple, local commissioning on-site without the use of extra tools or training
  • Optimized seal system construction ensures a quality measurement in harsh process conditions
Rosemount™ 1199 Diaphragm Seal System
  • Protects transmitter diaphragm from corrosive, erosive or extreme temperature processes
  • Wide variety of seals meet varying process requirements and specifications, including industry-specific applications
  • SIL 2/3 certified to IEC 61508 (via 3rd party) and prior-use certificate of FMEDA data for safety installations
  • Eliminates need for mounting hardware to reduce installation costs
  • Adaptable direct mount gage or absolute seal system can be used for pressurized or vented tank applications
  • Tuned-Systems can reduce temperature effects by 10-20% and improve response time by 80% vs. traditional installations
Rosemount™ 319 Flushing Rings
  • Less labor, faster installations
    • Pre-assembled - no need for multiple vendor piece parts.
    • Factory leak tested for reliable in-field performance.
    • Fast maintenance for substantial process uptime.
  • Drastically Reduces Maintenance time
    • A simple way for maintenance staff to safely vent or drain excess pressure in the line.
    • A convenient method to access process fluid for sampling.
    • Can calibrate against a known pressure without disassembling the instrument connection.
  • Works with nearly any process type

Documents & Drawings

Rosemount™ 2051L Level Transmitter
Rosemount™ 1199 Diaphragm Seal System
Rosemount™ 319 Flushing Rings