No image available
No image available
Your request is being processed.
Sempell-K-va500 globe valve manual actuator

Sempell Model VA500 High Pressure Small Bore Globe Valve with Manual Actuator

Product Description

The Sempell Model VA500 is high pressure, small bore globe valve complete with manual actuator, configurable as a handwheel or gear operator.

Features

Sempell Model VA500 High Pressure Small Bore Globe Valve
  • T-pattern globe type
  • One-piece die-forged body design
  • Wear resistant stellite body seat
  • Conical seat with line contact sealing
  • Visual position indicator
  • Non-rising hand wheel
  • Prepared for later automation in service
  • Low pressure loss due to optimized flow path
  • Small driving forces
  • Easy maintenance
  • Code compliance with B16.34 and PED
Emerson Manual Actuator
  • ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
  • FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
  • SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
  • CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.

Specifications

Sempell Model VA500 High Pressure Small Bore Globe Valve
Body Design
Long Pattern
Material
Alloy, Carbon Steel, Metal, Stainless Steel
Operating Temperature
High Temperature
Pressure Class
, PN
Process Connection Type
BWE, SWE
Seat/Seal Type
Metal-to-Metal
Shutoff Class
Class V (FCI 70-2)
Standards
B16.34
Style
Direct-Operated, Globe Valves
Valve Size
NPS 1 / DN 25, NPS 1/2 / DN 15, NPS 1-1/2 / DN 40, NPS 1-1/4 / DN 32, NPS 2 / DN 50, NPS 2-1/2 / DN 65, NPS 3/4 / DN 20, NPS 3/8 / DN 10
Valve Size Standard
DN, NPS
Valve Type
Globe Valve

Documents & Drawings

Sempell Model VA500 High Pressure Small Bore Globe Valve
Emerson Manual Actuator