crude-unit-oil-refinery

Crude Unit

Maximize crude oil processing while leveraging opportunity crudes and simultaneously minimizing fouling and corrosion.

Maximize Crude Unit Performance Without Downstream Issues

With increased usage of opportunity crude oils, refiners are often challenged to detect and avoid accelerated fouling or unexpected corrosion of their crude/vacuum units from incompatible crude blends.  Emerson’s automated online monitoring and analysis solutions enable refiners to maximize the use of opportunity crudes through early detection of fouling and corrosion, avoiding costly repairs, poor product yield, and unscheduled shutdowns.

Read More...
Click to continue reading Maximize Crude Unit Performance Without Downstream Issues

Emerson Experts Blog

Event

Emerson at AFPM Operations & Process Technology Summit

Join Emerson experts at AFPM Operations and Process Technology Summit to learn how to enhance operational excellence.

Emerson’s New Full-Bore Ball Control Valve Combats Vibration, Cavitation and Noise

Fisher™ V280’s simplified construction allows the addition of noise-attenuating or anti-cavitation trims on the valve inlet or outlet

Industry’s First Transmitter-Style Gas Chromatograph Measures Both Sulfur and Natural Gas Energy...

Emerson’s Rosemount 700XA gas chromatograph reduces costs by as much as 50% and footprint by as much as 40% for natural gas applications
Please enable JavaScript to use this website.