Automating Today’s Wellpads with Integrated Solutions
Emerson’s integrated wellpad solutions, featuring industry leading flow computers, RTUs and SCADA systems, help customers optimize production, maximize uptime and minimize time in the field.
Emerson’s integrated wellpad solutions, featuring industry leading flow computers, RTUs and SCADA systems, help customers optimize production, maximize uptime and minimize time in the field.
Maximizing production efficiency at the wellhead is crucial for overall wellsite productivity. With Emerson’s advanced solutions, such as real-time monitoring and control systems, you can ensure optimal well performance. By utilizing high-precision flow meters and automated control valves, you can fine-tune production parameters, enhance recovery rates, and achieve consistent output, thereby driving substantial gains in production optimization.
Measurement and Control - FB Automation Platform
Upgrade your operations with the FB3000 RTU: a flexible, scalable controller that supports real-time data management, remote access, and digital transformation.
FBxNet Networking Solution
Drive operational excellence with our flexible, standardized automation platform for multi-wellpad architectures.
Roxar 2600 Multiphase Flow Meters
Maximize production and accurately characterize flow regimes and get critical well data, ensuring optimal flow assurance and well testing.
Rosemount™ Wireless Permasense ET210 Corrosion and Erosion Monitoring System
Get real-time corrosion and erosion data with non-intrusive, battery-powered ultrasonic sensors. Easy install, accurate wall thickness data, better maintenance.
ASCO™ 362 3-Way Spool Valves
Experience top flow rates with ASCO’s three-way valve. Ideal for single-acting processes, featuring low-power solenoids and models built for harsh environments.
Anderson Greenwood Instrumentation Models HD33M-HD33MK Primary Isolation
Streamline pressure take-offs with our slimline Monoflange double block and bleed assemblies—integrally forged, one-piece, for direct vessel or pipe mounting.
Reducing operational costs at the wellhead is essential for maintaining profitability in a competitive market. Emerson offers innovative solutions like predictive maintenance tools and efficient flow measurement technologies that help you minimize downtime and operational expenses. By implementing these cost-effective measures, you can streamline wellsite operations, extend equipment life, and reduce maintenance costs, ultimately improving your bottom line.
Remote Terminal Unit (RTU) — FB3000 RTU
Integrate real-time data management, scalable control, and secure remote access into your existing sensor and communication setup.
FBxEdge™ Software Platform
Move data seamlessly from the field to the cloud with FBxEdge. Optimize performance and simplify operations with advanced analytics and machine learning.
Rosemount™ X-well™ Technology
Measure internal process temperature non-intrusively, cutting design time by 65%, improving safety, and reducing costs by 30%.
Rosemount™ SAM42 Acoustic Particle Monitor
Monitor sand rates instantly, reduce erosion risk, and boost safety with our non-intrusive acoustic particle monitor for reliable field measurements.
ASCO Next Gen 8316 3-Way Solenoid Valves
High-flow 3-way solenoid valves for piloting large actuators and quick valve closure. Diaphragm poppet design ensures tight shutoff for air, gas, and liquids.
TopWorx™ DX-Series Valve Controller Model DXP
D-Series controllers provide durability with global certifications and GO Switch technology for reliable performance in extreme conditions.
Fisher™ T205 Series Tank Blanketing Regulators
Prevent vaporization, reduce combustibility, and prevent oxidation or contamination of the product by reducing its exposure to air.
Fisher™ Type 1190 Low-Pressure Tank Blanketing Regulator
Low-pressure tank blanketing regulator used for extremely accurate pressure control on very low-pressure blanketing systems.
A lack of reliable information about wellhead integrity can often lead to unintended consequences and, ultimately, missed production targets. However, with Emerson’s cost-effective wellhead monitoring solutions—including flow meters and wireless sensing solutions—you can increase efficient detection, providing early and accurate alarms and reliable measurements to avoid shut-ins and maintain profitable production.
The Bettis RTS Series - Process Control & Fail-Safe Applications
RTS fail-safe actuators use a mechanical spring return for reliable shutdowns, with adjustable motor speed and fail-safe timing for consistent performance.
Bettis PressureGuard Hydraulic Emergency Shutdown System
This self-contained hydraulic ESD system reliably shuts down valves on production wellheads, functioning with or without power.
FB1000 & FB2000 Series Flow Computers with FBxWifi
Improve metrology performance, reduce uncertainty, and simplify setup for better compliance.
FB3000 RTU with DNP3 SAv5 Protocol
Real-time data management and scalability, flexible for simple to complex operations, with secure remote access for continuous improvements.
Rosemount™ Incus Ultrasonic Gas Leak Detector
Utilizes four ultra-sensitive sensors monitor for ultrasound from pressurized gas leaks, withstands extreme conditions and is unaffected by weather or wind.
Rosemount™ 928 Wireless Gas Monitor
Detect H2S, CO, and O2 depletion in remote areas with our wireless gas monitor, enhancing safety, integrating with WirelessHART®, and eliminating costly wiring.
ASCO™ Series RCS Redundant Control System
Ensure process safety with a redundant control system. Ideal for SIL 3, it cuts spurious trips using fault-tolerant design and automated testing.
TopWorx™ DX-Series Valve Controller Model DX PST with HART 7
Simplify valve testing and shutdowns with a reliable, user-friendly switchbox. It provides valve data, diagnostics, and sensor redundancy all in one unit.
Oil and gas operations face many challenges when it comes to the environment. However, by modernizing wellhead management, particularly when it pertains to accurate wellhead measurement that can be monitored real-time, you can be sure you are in control of environmental compliance. With Emerson, you can access cost-effective wellhead monitoring solutions that help you meet regulations and your operational sustainability goals.
FB3000 RTU for CCUS
Scale from simple measurements to complex control with ease. Handle multi-wellpads and intricate operations with a powerful, adaptable controller.
FB1000 and FB2000 Series Flow Computers for CCUS
Enhance measurement accuracy to control lost gas. Advanced sensors reduce errors and uncertainties, minimizing reconciliation time and discrepancies.
Micro Motion F-Series Compact, Drainable Coriolis Flow and Density Meters
Providing reliable, robust measurement to enhance process efficiency and overcome productivity challenges.
Rosemount™ 9175 Natural Gas Flow Meter
Get AGA-compliant custody devices in a complete, integrated package, approved by the Bureau of Land Management.
ASCO™ Series X210 Electronically Enhanced Solenoid Valves for Emissions Reduction
Experience high-flow, low-power 2/2-way solenoid valves that eliminate carbon emissions and offer precise control for gas lift, compression, and separation.
TopWorx Thief Hatch Monitoring Kits
Experience reliable, durable sensing technology for extreme environments with a unique bracket design for precise monitoring.
Fisher™ D4 Control Valve with easy-Drive™ Electric Actuator
Control high-pressure flow with our rugged, compact globe valve, ideal for gritty or sticky fluids in oil and gas applications.
Enardo™ Model ES-665 and ES-665-L Spring-Loaded Thief Hatch
Ensure ultra-tight sealing with our new generation hatch, featuring precision components for harsh environments and strict emissions standards.
Adopting forward-thinking strategies at the wellhead is vital for sustainable and resilient operations. Emerson’s cutting-edge technologies, including IoT-enabled devices and advanced analytics platforms, empower you to make data-driven decisions and anticipate future challenges. By embracing these innovations, you can enhance operational agility, improve environmental compliance, and position your wellsite for long-term success in the evolving energy landscape.
Measurement and Control - FB Automation Platform
Upgrade your operations with the FB3000 RTU: a flexible, scalable controller that supports real-time data management, remote access, and digital transformation.
FBxEdge™ Software Platform
Seamlessly move data from field to cloud, optimizing performance with advanced analytics, visualization, and machine learning.
ASCO™ Series 327C
Optimize efficiency with 3/2-way solenoid valves, offering high flow, low power, and zero minimum pressure for reliable piloting in power plants and refineries.
Anderson Greenwood Instrumentation H2 Valve Series
Ensure safety with maintenance-free DBB valves, featuring double-block protection and a modular design to minimize leaks and avoid environmental releases.
Fisher™ Type ACE95 Vapor Saver Tank Blanketing Valve
Achieve precise pressure control with our stainless steel, pilot-operated valve for low-pressure blanketing systems.
Frequently Asked Wellhead Questions
Emergency shutdown (ESD) valves are a critical safety component at the wellhead. They are used to stop the flow of hazardous liquids or gases in case of an abnormal or hazardous condition.
Many wellheads are located in remote, unmanned locations. They may not have access to instrument air, process gas or utility electric power. Safety, reliability and environmental protection must also be considered when automating critical emergency shutdown (ESD) valves. A self-contained hydraulic actuator system or an electric actuator with low power requirements that can operate using solar power are two options to address these requirements.
An intelligent wellhead system is a sophisticated solution that integrates advanced automation, sensors, and analytics to enhance the management and control of wellhead operations.
This system typically includes:
• Advanced Sensors and Measurement Devices: To provide real-time data on pressure, temperature, flow rates, and other critical parameters.
• Automation and Control Technologies: To automate wellhead functions such as valve operations and pressure management, reducing the need for manual
intervention and increasing operational efficiency.
• Data Analytics and Monitoring: To analyze data from various sources, optimize performance, predict maintenance needs, and ensure compliance with safety and environmental regulations.
• Remote Access and Management: Enabling operators to monitor and control wellhead operations from remote locations, improving response times and
operational flexibility.
Overall, Emerson’s intelligent wellhead systems aim to increase safety, reliability, and productivity while reducing costs and environmental impact through state-of-the-art technology and integrated solutions
Modern remote terminal units (RTUs) are becoming the preferred control technology by multi-wellpad operators due to their agility and flexibility. RTUs offer greater capacity with a higher number of inputs and outputs and more processing power for data than programmable logic controllers (PLCs). Intuitive software tools allow users to configure RTUs while also providing access to the IEC 61131 programming environment that is common with PLCs to achieve as much control as needed. Installation is another important consideration. PLCs are part of a more comprehensive control system, often located in a large, onsite shelter. RTUs are engineered to endure harsh operating conditions, offering a wider operating temperature range with installation in convenient, cost-effective cabinets. In addition, RTUs generally have much lower power requirements than PLCs, helping to save on electricity costs.