ASCO™ Series V165 Micro solenoid valves

Product Description

ASCO micro solenoid valves are designed to control a variety of non-aggressive liquid and gaseous fluids. These valves are available in 2/2 or 3/2 normally closed, open or universal service versions plus proportional control and latching versions.

Products

Search
1-2 of 2 results for Products
:
ASCO™ V165V01-ZE30A M5x2 V24/DC
Actuation
Solenoid - Direct Acting
Certifications
CE
IP65
Coil Class
F
Flow (Cv)
0
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
IP65
F
0
QuickShip
€35.60
ASCO™ V165V06-ZE30C M5X1,6 V24/DC
Actuation
Solenoid - Direct Acting
Certifications
CE
IP65
Coil Class
F
Flow (Cv)
0
availability
Actuation
Certifications
Coil Class
Flow (Cv)
availability
Solenoid - Direct Acting
CE
IP65
F
0
QuickShip
€75.30

Specifications

Body Material
Brass
Valve Actuation
Solenoid - Direct Acting
Function
2 way - 2/2 Normally Closed
Maximum allowable pressure (PS)
16 bar
Fluid temperature
0°C +130°C (FPM); 0°C +140°C (FFPM); -10°C +90°C (HNBR)
Max viscosity
3°E (~22 cStokes or mm2/s)
Sealing
HNBR; FPM; FFPM

Features

  • Direct acting micro solenoid valve; minimum overall dimensions.
  • Quick response time and high number of cycles.
  • Suitable to shut off liquid and gaseous fluids