Start with 50 DSTs and scale all the way up to 1500 DSTs
DeltaV™ Version 15 Feature Pack 1
Offering even greater scalability, simplicity, and flexibility so operations can drive business needs now—and in the future.
In a rapidly changing industrial landscape, where innovation drives success, DeltaV™ Version 15 Feature Pack 1 delivers unparalleled control, enhanced operational efficiency, and a multitude of cutting-edge features designed to help you unlock new levels of productivity and excel in a fast-paced, data-driven world. Welcome to the next evolution of process control with DeltaV Version 15 Feature Pack 1, your gateway to achieving peak performance while staying ahead of the curve.
Building upon the ground-breaking innovation of the PK Controller, with the added advantage of flexible capacity.
Start with 50 DSTs and scale all the way up to 1500 DSTs
No need to know I/O type, just the amount
Pay for only what you need, overtime, when you need it
Change controllers more often and stay up to date with the latest CPU and memory
Same functionality as the PK Controller
Meet the requirements of time-critical applications and enhance performance.
No special hardware or software needed to configure
Easy configuration with the use of GSDML files & creation of templates
Connect with up to 250 devices (drives, transmitters, valves, and remote I/O)
Compliant with version 2.3 and CC-A functionality
PK Controller can be used with Ethernet-APL devices, APL switches & PROFINET
DeltaV Live provides the flexibility to easily and securely integrate process information from many different sources into a single HMI environment, providing an intuitive and cohesive view into your operations. New Web Displays in v15.FP1 allow users to securely view web content as operator graphics, making it even easier to expand visibility and awareness within the DeltaV Live HMI.
The NAMUR NE 43 Recommendation was revised in 2021. To support these changes, we’ve updated the DeltaV DCS to help ensure users are able to customize alarm functionality and accommodate differences in the wide range of field devices users may have in operation.
DeltaV advanced control applications are now available via 1-, 3-, or 5-year subscription terms. These new subscription offerings allow for a lower cost of entry and faster return on investment (ROI).
DeltaV Alarm Help and Alarm Mosaic are now available via 1-, 3-, or 5-year subscription terms. These new subscription offerings allow flexible term lengths and reduce upfront software investment costs, empowering operations the ability to buy only what they need—when they need it.