No image available
No image available
Your request is being processed.
AVENTICS-P-CD01-PA

AVENTICS™ Series CD01-PA Standardized valve systems (ISO 15407-1)

Product Description

The AVENTICS Series CD01-PA is the flexible valve system according to ISO 15407-1. The Series offers pneumatic or electrical control, vacuum or pressure of up to 16 bar, dual-pressure application, pressure-zones, ATEX certification, and various accessories allow for a wide range of modularity.

Products

Search
1-10 of 112 results for Products
:
Ft29,863.00
Ft31,440.00
Ft36,762.00
Ft48,058.00
Ft47,737.00
Ft47,737.00
Ft41,965.00
Ft43,245.00
Ft44,589.00
Ft61,654.00

Features

  • Standardized valve system with size of 26 mm
  • High flexibility and functionality
  • Easy and flexible custom specific configurations via online configurator
  • Pressure range of up to 16 bar
  • A combination with Series CD02-AL possible

Parts & Accessories

Search
1-10 of 72 results for Parts & Accessories
:
Ft60,581.00
Ft4,729.00
Ft6,345.00
Ft4,607.00
Ft10,146.00
Ft13,340.00
Ft18,784.00
Ft12,053.00
Ft15,468.00
Ft13,737.00

Documents & Drawings