AVENTICS-1823120020

AVENTICS™ Bolts, AA4 1823120020

Ft1,127.00
QuickShip QuickShip
QTY:

Product Description

CM1-AA4-032-M2-A

Specifications

Piston diameter
32 mm
Axle pivot Ø
10 mm
Weight
0.03 kg
Housing material
Steel

Documents & Drawings