Branson-P-Bransonic CPXH8800

Branson Bransonic® CPXH Digital Bath 8800

Product Description

The Bransonic® CPXH digital bath is our most advanced ultrasonic bath yet. It features the benefits of heated cleaning with the ability to set temperatures from 20°C/68°F - 69°C/156.6°F .

Specifications

Overall Size
24"l x 18"w x 14.5"d
Tank Size
19.5"l x 11.5"w x 6"d
Weight
26 lbs
Frequency
40 kHz

Features

  • Degassing - can be set up to 99 minutes
  • Timer - can be set to 99 minutes or run continuously
  • Self-Adaptive Technology
  • Digital Tower Control Panel
  • Sleep Mode

Documents & Drawings