No image available
No image available
Your request is being processed.
DeltaV-P-SE4302T04

DeltaV™ DO 100 mA Energy Limited CHARM

Product Description

An energy limited, 100 mA, digital output Characterization Module (CHARM) for 24 V DC Solenoid coils.

Specifications

Device Type
24 V DC Solenoid coils
On State Output rating
100 mA continuous @ 24 V DC
Off-state Leakage Current
1 mA maximum
Line Fault Detection
Guaranteed short circuit: <50 Ω Load, Guaranteed good status: 240 Ω to 10 kΩ load, Guaranteed open circuit: >20 kΩ load
Configurable Output Behavior
Momentary Output, Continuous Pulse Output, Line fault testing
Line Fault Test Timing
200 µsec
Field Circuit Protection
107 mA Current Limiting Circuit, Field wiring disconnect
CHARM power req.
116 mA max @ 24 V DC
CHARM Heat Dissipation
0.56 W

Documents & Drawings

Features

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures