Rosemount™ 214C Thermocouple Sensor, 848T Wireless Transmitter and 114C Thermowell
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
1000 MΩ minimum insulation resistance when measured at 500VDC at room temperature
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Lead Wires
24 AWG wire, FEP insulated. Color coded per IEC 60584 or ASTM E230.
Insulation Resistance
1000 MΩ minimum insulation resistance when measured at 500VDC at room temperature
Certifications/Approvals
Hazardous location, see full specs for complete list of certifications
Rosemount™ 848T Wireless Temperature Transmitter
Input
Four independently configurable inputs, including 2-, 3- and 4-wire RTDs, thermocouples, 0-1000mV and 0-10V, 2-, 3- and 4-wire ohm, and 4-20 mA signals
Output Signal
WirelessHART® Protocol
Housing
Field hardened aluminum enclosure
Calibration Options
5-point calibration
Certifications/Approvals
Hazardous location, marine type, see full specs for complete list of certifications
Update Rate
4 sec. to 60 min., user selectable
Power Module Life
Up to 10-year life, field replaceable (order separately)
Antenna Type
External (standard and extended range)
Rosemount™ 114C Thermowell
Thermowell Calculations
Wake frequency calculation (WFC) performed by certified engineers, order R21 for official report
Design Modifiers
Root, bore and tip diameters can be customized for any application
Certifications/Approvals
Material certification, NACE, CRN (see full specs for complete list of certifications)
Product Tests
External pressure test, internal pressure test, dye penetration, X-ray, PMI (see full specs for complete list)
Features
Rosemount™ 214C Thermocouple Temperature Sensor
Sensor types include J, K and T thermocouples for application flexibility
Meets ASTM and IEC standards for thermocouple accuracy tolerance, providing reliable performance
Covers a wide range of temperatures from -196 to 1200 °C (-321 to 2192 °F) for durability in varying process environments
Withstands high vibration to offer resilience in tough process conditions
Available in single or dual configurations with grounded or ungrounded junctions for process compatibility
All sensor styles and lengths are available in ¼-in. diameter mineral-insulated (MI) cable to meet industry standards
Adjustable or fixed compression fittings and spring-loaded or welded adapters meet specific mounting requirements
Enclosure and connection head options allow for process adaptability
Global hazardous location approvals to meet project requirements
Rosemount™ 848T Wireless Temperature Transmitter
WirelessHART® technology is secure, cost-effective and delivers >99% data reliability
Best price per point solution accepts four configurable inputs (RTD, thermocouple, ohm, millivolt and 4 to 20 mA signals)
Field-hardened enclosure allows for installation close to any process, even in harsh environments and hazardous areas
Extended range antenna offers wireless communication for long distance installations
Designed with up to eight configurable alerts for advanced measurement monitoring
Device dashboards display an easy interface for simplified device configuration and diagnostic troubleshooting
SmartPower™ module provides up to 10-year maintenance-free operation and field replacement without transmitter removal
Easy installation enables quick instrumentation of measurement points without the cost of wiring
Rosemount™ 114C Thermowell
Threaded, flanged, Van Stone and welded mounting styles with stem profile options allow for application flexibility
Wide selection of thermowell materials, from stainless steel to exotic materials, meets varying process specifications
Option of Wake Frequency Calculation report ensures thermowell design is compatible with process conditions
Flexible design modifiers for root, bore and tip thickness allow customization for special application requirements
Van Stone style permits differing flange material from the stem for cost-efficiency
Thermowell options, including NACE, material certification and PMI, ensure material traceability or compatibility
Special testing options to meet process requirements including external hydrostatic pressure test, dye penetration test and more
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.