Rosemount-2511 Solids Level Switch-Vibrating Fork

Rosemount™ 2511 Solids Level Switch - Vibrating Fork

Product Description

The Rosemount 2511 Solids Level Switch is suitable for fine-grained and powdered medias, in storage and process vessels. It is a cost effective and robust technology, with high sensitivity and that is easy to operate.

Specifications

Operating Pressure
232 psi (16 bar)
Operating Temperature
-40 to 302°F (-40 to 150 °C)
Certifications/Approvals
CE, ATEX, IECEx, FM, CSA
Sensitivity
3.8 lb/ft3 or 9.5 lb/ft3 (30 g/l or 150 g/l)
Output
Relay, 3-wire PNP

Features

  • Reliable, simple and maintenance free measurement principle
  • Robust sensor for media that demand mechanical resistance
  • All wetted parts are made from stainless steel
  • Compact design - ideal for installation in tanks with limited space

Documents & Drawings