![](https://cf-images.us-east-1.prod.boltdns.net/v1/jit/2270581185001/cddf12a6-9560-44ba-9a6c-ce9a57b6e80a/main/1280x720/1m32s309ms/match/image.jpg)
Get a Reliable Process Temperature Measurement Without a Thermowell
Rosemount™ X-well™ Technology eliminates the need for a thermowell or process penetration, which can help save you 65% on engineering and design time and 70% on installation and maintenance costs, reducing your total cost of ownership by up to 30%.
Video Player is loading.
Current Time 0:00
/
Duration 0:00
Loaded: 0%
0:00
Stream Type LIVE
Remaining Time -0:00
1x
- Chapters
- descriptions off, selected
- subtitles settings, opens subtitles settings dialog
- subtitles off, selected
- en (Main), selected
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.