AVENTICS-1823379009

AVENTICS™ Elbow fitting, self-sealing 1823379009

€2.04
QuickShip QuickShip
QTY:

Product Description

COUDE U

Specifications

Clearance (LW)
10 mm
Port R
R 1/4
Delivery unit
10 piece
Weight
0.006 kg
Housing material
Polyamide

Documents & Drawings