Sulfuric acid plants are critical elements of mine sites, where applicable. Operators encounter a range of challenges when it comes to managing these auxiliary plants. Maintaining optimal temperature levels, monitoring flow rates, and controlling pressures are just a few of the complexities they face. Issues with storage tank levels, acid flow, and temperature fluctuations can impact the efficiency and safety of sulfuric acid plants. To address these challenges, mining operators are increasingly turning to advanced solutions, including oxygen flow sensors, temperature sensors, and pressure sensors. By providing real-time data, these sensors empower operators to make informed decisions and optimize plant performance. Emerson's Measurement Instrumentation enable operators to proactively address challenges and drive enhanced efficiency and safety in sulfuric acid plant operations.
The Rosemount 8750W Magnetic Flow Meter reduces lifecycle costs and unplanned shutdowns by accurately measuring water and wastewater flows in a variety of utility applications. The 8750W is supported by intelligent diagnostics that help users take advantage of improved installation, maintenance and process-management practices. With fully welded sensor construction and an isolated, replaceable terminal block the 8750W is the most dependable meter available for utility and water applications.
Rosemount 8705 Flanged Magnetic Flow Meter Sensors provide long-lasting, reliable performance in even the most challenging applications. An all-welded construction provides a hermetic seal that protects against moisture and other contaminants. The sealed housing ensures maximum sensor reliability by protecting all internal components and wiring from even the most aggressive environments. A removable and replaceable terminal block enables easy repair in the field without the need to replace the entire meter.
A dual-compartment transmitter housing provides isolation from the external environment. Advanced diagnostics and through-the-glass Local Operator Interface offer unparalleled process insight.
The Rosemount 8600 Utility Vortex flow meter is optimized for general purpose flow metering and utility applications including clean fluids and steam flow. The 8600 Utility Vortex meter offers enhanced reliability and simplified maintenance with superior vibration immunity without any moving parts. Installation is easy with no impulse lines or zeroing required and internal verification of both the electronics and sensor add enhanced process insight