No image available
No image available
Your request is being processed.
Asco-SCH284B006.24/DC

ASCO™ SCH284B006.24/DC

kr1,905.47
QuickShip QuickShip
QTY:

Product Description

ASCO SOLENOID VALVE PINCH FLUID ISOLATION SERIES 284 ASCO 2/2 NC DIRECT OPERATED ALUMINIUM BODY D=4.8 DC COIL FNX COMPLETE SC H284B006 voltage 024V DC Coils4305317 ( Coil FNX TAILLE 40, CLASSE F, 13W.24VDC )

Specifications

Body Material
Light Alloy
Flow (Cv) / Flow (Kv)
0.00 / 0.00
Function
2/2 Normally Closed
Pipe/Port Type & Size
Push-in 7.9
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Water; Light Oil; Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 0 bar
Product Weight
0.47 kg
Coil Class
F
Min to Max Ambient Temperature
-10 - 60 °C
Voltage
24 Volts DC
Watt Rating
13 W
Connector
Included (EN175301-803; ISO 4400, industry standard form A)
Media Type
Air, Oil, Water
Min - Max Operating Pressure (Air)
0 - 0 bar
Min - Max Operating Pressure (Oil)
0 - 0 bar
Min - Max Operating Pressure (Water)
0 - 0 bar
Electrical Conduit Entry
Cable Gland

Features

  • Pinch mechanism eliminates turbulence when cutting off flow
  • Silent operation for hospital/clinical environments
  • Removable and rotatable electrical coils allow for easy installation and worry-free maintenance
  • Manual pulse control for fitting tubes
  • Bi-directional flow for exceptional versatility
  • Available in a wide range of body sizes to accommodate a variety of tubing sizes

Documents & Drawings