No image available
No image available
Your request is being processed.
Emerson-P-mC10L19B8SZHF

mCOM10-L1900 AMD Ryzen V1000/R1000 Series Rugged COM Express Module AMD V1404I 2.0GHz 4GB ECC

Product Description

COM Express computer modules are perfect for OEMs designing computing platforms into equipment for industrial or harsh environments, and when reducing the overall design cycle and lowering validation costs are of key importance. Available with both Intel and AMD x86 architecture processors.

Specifications

Part Number
mC10L19B8SZHF
COMe Family
mCOM10-L1900 AMD Ryzen V1000/R1000 Series
CPU
AMD V1404I 2.0GHz
CPU Power
15W
Cores/Frequency
4
Memory
4GB ECC
Storage
none
Ethernet
1x 10/100/1000BASE-T
USB
2x USB 3.1, 7x USB 2.0
Operating System
Support for Win-10, Linux, VxWorks
Operating Temperature
-40C to +85C

Features

  • Rugged design with soldered processor and memory
  • Latest Intel Core and Xeon architecture processors
  • COM Express compliant Basic size with Type 6 connector pinout
  • Dynamic thermal management with pattented cooling technology supporting high operating temperature range without performance degradation and throtling

Documents & Drawings