No image available
No image available
Your request is being processed.
Fisher-P-1305

Fisher™ 1305 Series Pressure Reducing Regulators

Product Description

1305 Series regulators are direct-operated, pressure reducing regulators that resist hydrate formation and regulator freeze-up typically used on high-pressure lines from wellheads and separators. These regulators are suitable for service with natural gas, air, propane, and other gases.

Features

  • Resists Hydrate Formation and Regulator Freeze-up
  • Durable
  • Ease of Maintenance
  • High Pressure Capabilities
  • NACE Construction Available

Specifications

Body Size and End Connection Style
Inlet: 1 NPT
Outlet: 1/4 NPT
Maximum Inlet Pressure
4000 psig / 276 bar
Maximum Outlet (Casing) Pressure
Type 1305C: 250 psig / 17.2 bar
Type 1305D: 550 psig / 37,. bar
Outlet Pressure Ranges
Type 1305C: 1 to 75 psig / 0.069 to 5.2 bar, 5 to 150 psig / 0.34 to 10.3 bar, 10 to 225 psig / 0.69 to 15.5 bar
Type 1305D: 200 to 500 psig / 13.8 to 34.5 bar
Pressure Registration
Internal
Temperature Capabilities
20 to 200°F / -29 to 93°C
Approximate Weight
6 Pounds / 3 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings