AVENTICS™ Throttle plate 0821201023

kr1,884.66
QuickShip QuickShip
QTY:

Product Description

ISO 5599-1 ISO1

Specifications

Type
Throttle plate
Frame size
ISO 1
Standards
ISO 5599-1
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
0 °C
Max. ambient temperature
80 °C
Min. medium temperature
0 °C
Max. medium temperature
80 °C
Medium
Compressed air
Weight
0.255 kg
Material base plate
Aluminum
Seal material
Acrylonitrile butadiene rubber