AVENTICS-1823300024

AVENTICS™ Nut for cylinder mounting, Series MR3 1823300024

kr41.03
QuickShip QuickShip
QTY:

Product Description

CM1-MR3-010-M2-A

Specifications

Version
for cylinder mounting
For series
MNI
Piston diameter
8 mm, 10 mm
Thread size
M12x1,25
Weight
0.008 kg
Housing material
Steel

Documents & Drawings