AVENTICS-1823300034

AVENTICS™ Nut for piston rod, Series MR9 1823300034

kr79.26
QTY:

Product Description

CM2-MR9-M008-M2-A

Specifications

Thread size
M8
Weight
0.005 kg
Housing material
Steel
Surface housing
galvanized