No image available
No image available
Your request is being processed.
AVENTICS-5230033502

AVENTICS™ Sensor mounting, Series CB1 5230033502

kr60.55
QuickShip QuickShip
QTY:

Product Description

CB1-523-032-063-RM6

Specifications

For series
TRB, CVI, 523
Cylinders Ø min.
32 mm
Cylinders Ø max.
63 mm
Housing material
Polyamide
Weight
0.028 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings