AVENTICS-R412003493

AVENTICS™ Protective cap, series CON-RD R412003493

kr512.49
QTY:

Product Description

CON-RD-MS-M8-END-CAP

Specifications

Type
M8x1
Min. ambient temperature
-40 °C
Max. ambient temperature
85 °C
Protection class
IP67
Scope of delivery
25
Weight
0.001 kg
Housing material
Polyamide