AVENTICS-R412012741

AVENTICS™ Actuating controls for AP/ST series control panel valves R412012741

kr323.11
QuickShip QuickShip
QTY:

Product Description

RED

Specifications

Type
Mushroom button with detent and rotary release
Min. ambient temperature
-30 °C
Max. ambient temperature
70 °C
Weight
0.047 kg

Documents & Drawings