PACSystems™ RSTi-EP 1 Safe Feed-Input, 24 VDC

Product Description

The RSTi-EP remote I/O system is ideal for Industrial Internet applications. It features an extended operating temperature range, enhanced diagnostics, plug-and-play connectivity and high channel density.

Specifications

Part Number
EP-1901
Input Count, Type & Speed
1 point Safe Feed-Input; Turn On <2S; Turn Off < 20mS
Supply Voltage and On/Off Voltage
24VDC; max. 10 A (only to support the inputs dedicated inputs)
Current Consumption Isys & Iin
8mA 20.4-28.8VDC; 45mA
Safety Level
SIL3 (IEC 61508), SIL CL3 (IEC 62061), PLe and Cat. 4 (DIN EN ISO 13849-1), regarding the entire safety chain
System Redundancy
PNSR

Features

  • Support for PROFINET RT, PROFIBUS, Modbus TCP and EtherCAT
  • Extended operating temperature range, enhanced diagnostics
  • High-speed system bus reads up to 256 DI/DOs in 20 mS
  • DIN rail mounted
  • Plug-and-Play Installation