Fisher™ Type 92C Self-Powered Control Valve

Product Description

Type 92C self-powered valve is a cost effective pressure reducing regulator used in steam service. This valve is available with a Type 6392 pilot or without a pilot for use as a pressure-loaded regulator. The pilot-operated version uses inlet pressure as the operating medium; no separate air supply is required. The pressure-loaded version is used where remote adjustment of the valve pressure setting is required.

ped

Features

  • Outlet Equals Inlet Pressure Ratings?
  • In-Line Maintenance

Specifications

Pressure Registration
With Pilot:?Externall | Without Pilot: Internal
Temperature Capabilities
Metal Diaphragm and Seat Cast Iron Body:?406°F / 208°C | Stainless Steel or Steel Body: 500°F / 260°C | Optional High-Temperature Steel or Stainless Steel Body: 650°F / 343°C
Body Sizes
NPS 0.5 / 0.75 / 1
End Connections
NPT
Maximum Inlet Pressure
Cast Iron: 250 PSIG / 17.2 bar | Steel: 300 PSIG / 20.7 bar
Maximum Outlet Pressure
Cast Iron: 250 PSIG / 17.2 bar | Steel: 300 PSIG / 20.7 bar
Spring Ranges
5 to 250 PSIG / 0.34 to 17.2 bar
Additional Technical Data
For additional technical information,?contact?your local?Sales Office?or refer to technical documentation.

Documents & Drawings