No image available
No image available
Your request is being processed.
Paine-P-212 Miniature Satellite and Space Pressure Transmitter

Paine™ 212 Miniature Satellite & Space Pressure Transmitter

Product Description

Designed with Class 'S', QML-V / ELDRS free electronics to meet EEE INST-002/ MSFCSTD- 3012 Level 1 standards, the Paine 212 Miniature Satellite & Space Pressure Transmitter provides reliable measurement in mission critical applications. This high-performance transmitter features low mass (75 grams) and accuracy of ±1.5% of full scale. Applications include fuel tank pressure and thruster propellant pressure.

Specifications

Measurement Range
Up to 5000 psia (344 bar)
Operating Temperature
-40 °F to 140 °F (-40 °C to 60 °C)
Process Media
Any compatible with 15-5 PH CRES & 321 CRES
Pressure Port/Fitting
Weldable Tube
Mass
75 grams (2.6 oz)

Features

  • Designed with Class 'S', QML-V / ELDRS free electronics to meet EEE INST-002/ MSFCSTD- 3012 Level 1 standards
  • Performs in orbital environments with radiation hardening/rating to 100KRad (Si) total dose
  • Operates with either a 12-15 volt, or 24-32 volt excitation and provide a full scale accuracy of ±1.5%
  • Engineered to measure pressure ranges up to 5000 psia (344 bar) with secondary containment to 5000 psia (344 bar)
  • Features immunity to Single Event Latch up (SEL)
  • Customizable transmitter options available for fit-for-use designs

Documents & Drawings