Rosemount-P-8714D

Rosemount 8714D Transmitter Calibration Standard

Product Description

The Rosemount 8714D Transmitter Calibration Standard ensures traceability to NIST standards and long-term accuracy of the flow meter system. This high-precision instrument can be used to recalibrate Rosemount 8712 C/D/E, 8732 C/E, and the 8742C transmitters. The 8714D supplies an exact voltage, precisely simulating flow rates of 0.00 ft./s, 3.00 ft./s, 10.00 ft./s and 30.00 ft./s. The precise 30.00 ft./s voltage signal may be used to recalibrate or verify transmitter operation.

Specifications

Simulated Flow
0, 3, 10, 30 ft./s (0, 0.91, 3.06, 9.14 m/s)
Sensor calibration number
1.00E+15
Transmitter Compatibility
Rosemount 8712 C/D/E, 8732 C/E, and 8742C
Not compatible with 8712H

Documents & Drawings

Features

  • Satisfy regulatory conditions with a calibration standard that ensures traceability to NIST
  • Interface with any Rosemount Magnetic transmitter with connecting cables
  • Simplify use with fixed velocity points and intuitive operator interface