Tescom-P-CP32

TESCOM™ CP32 Series Pilot Gas Regulator

Product Description

CP3200 Series self-contained pilot-operated high flow, high pressure, dome loaded regulator is designed for gas flows up to 1200 SCFM / 34,000 SLPM. Ideal for use in laser assist and resonator gases. Suitable for tank purging.

Specifications

Pressure Rating
Maximum Inlet Pressure: 3000 psig / 207 bar
Maximum Outlet Pressure Range: 0-500 psig / 0-34.5 bar
Body Material
316 Stainless Steel, Brass
Seat & Seal
CTFE, Teflon®
O-Rings
Buna-N, Viton®
Retainer, Seat
Nitronic 60 or Brass
Spring & Diaphragm
316 Stainless Steel
Remaining Parts
316 Stainless Steel, Brass
Operating Temperature
-15°F to 140°F / -26°C to 60°C
*For extended temperatures from -40° to 400°F / -40°C to 177°C, consult TESCOM
Port Size & Type
1/2 NPTF
Flow Capacity
Cv = 1.0
Load Type
Dome
Weight
3.5 lbs / 1.6 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • High flow or low outlet pressures
  • Balanced main valve design minimizes supply pressure effect
  • Pilot operation provides fast low-torque pressure settings
  • Large piston sensor provides excellent sensitivity
  • Can be mounted in any position
  • Low pressure droop

Documents & Drawings