Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Tescom-P-mm1

TESCOM™ Anderson Greenwood Instrumentation Model MM1 3­Valve Differential Pressure Manifolds

Product Description

A miniature three-valve manifold with the option of metal or soft seats for applications requiring remote mounting from the instrument

Особенности

  • Cost savings of 20-30% when manifolding by eliminating several parts used in conventional methods of ‘piping up’.
  • Compact design requires minimum space for operation and installation; ideal for installations behind boards and in cabinets.
  • Fewer leak points reduce the chances of leakage.
  • Unique valve seat can be converted from soft to hard simply by removing two insert washers.
  • Rolled stem and bonnet threads increase strength and prevent galling, increasing valve life.
  • Back seat stem feature prevents stem blowout.
  • PTFE stem seal packing is easily adjusted for leak-proof and long service life.
  • O-ring stem seal threads are isolated from process preventing galling and corrosion of the stem threads due to exposure to the process fluid.

Документация и чертежи