Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Rosemount-P-SeniorSonic 3414 Four-Path Gas Ultrasonic Flow Meter

Rosemount™ SeniorSonic 3414 Four-Path Gas Ultrasonic Flow Meter

Product Description

Preferred worldwide for fiscal measurement, the next-generation Rosemount SeniorSonic™ 3414 Four-Path Ultrasonic Flow Meter retains the field-proven, British Gas-chordal design while significantly increasing sampling speed with ultra-fast Rosemount 3410 Series Electronics. This powerful, high-performance meter minimizes measurement uncertainty by enabling rapid detection of changing flow dynamics such as blockages upstream of the meter, abnormal flow profiles and liquid hydrocarbons. MeterLink™ Software displays a wealth of predictive diagnostics generated by the meter, providing expert flow analysis, flow disturbance alerts and suggested corrective actions, to expedite detection before measurement is impacted.

Продукты

Search
1–10 из 11 результатов для Products
Line Sizes
DN100 to DN1050 (4-in to 42-in)
DN100 to DN150 (4-in to 6-in) are 45° dual X orientation
DN200 (8-in) and larger are British Gas (BG) orientation
Fluid Type
Gas
Accuracy
±0.1% of reading relative over entire flow calibration range
Repeatability
±0.05% of reading for 5 to 100 ft/s (1.5 to 30.5 m/s)
Velocity
Rated up to 100 ft/s (30 m/s) with over-range performance exceeding 125 ft/s (38 m/s) on some sizes
Operating Temperature Range
T-21 Transducers: -20°C to +100°C (-4°F to +212°F)
T-22 Transducers: -50°C to +100°C (-58°F to +212°F)
T-200 Transducers (up to 12” line size): –50°C to 125°C (–58°F to +257°F)
Operating Pressure Range
T-21/T-22 Transducers: 689 to 27,579 kPag (100 to 4,000 psig)
T-21/T-22 Transducers: 345 kPag (50 psig) minimum operating pressure available with reduced Qmax
T-22 Transducers: 0 to 689 kPag (0 to 100 psig) isolated transducer mou
T-200 Transducer: 15 to 3,750 psig (1.03 to 258.55 bar)
Materials
Carbon steel and stainless steel

Особенности

  • Speed issue resolution with 3D view of the flow profile that indicates swirl, crossflow, asymmetry and turbulence
  • Reduce manual errors with automatic calculations of AGA 8 Compressibility and AGA 10 Speed of Sound
  • Reduce measurement uncertainty with process alerts for wall buildup, liquids, blockage and deviating gas quality
  • Increase I/O with new Type 4 CPU Module with up to six frequency or digital outputs
  • T-200 Transducers are safely extractable under pressure without special tools
  • Increase I/O with new Type 4 CPU Module with up to six frequency or digital outputs
  • Significantly reduce time previous spent on data analysis and troubleshooting with the new Smart Meter Verification Basic feature now included in the latest 3410 Electronics firmware update

Документация и чертежи