Изображение отсутствует
Изображение отсутствует
Ваш запрос обрабатывается.
Fisher-P-QUIKLOOK 3-FS

Fisher™ QUIKLOOK 3-FS Valve Diagnostic System with FlowScanner™ Software

Product Description

Emerson and Teledyne Test Services have partnered to offer the QUIKLOOK 3-FS valve diagnostic system with Fisher FlowScanner software. It's an integrated system for testing your nuclear facility’s air-operated valves (AOV) and motor-operated valves that’s reliable, accurate, easy-to-use, fast, and gives easily interpretable analysis data. It allows you to significantly reduce the test time from set-up to finish and help manage and support reduction in your cost of compliance in testing, safety, and efficiency.

Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Особенности

  • Faster test time from start to finish with automated test setup import, drop-down menus, pop-up tips, and color-coded cables for less re-work and to reduce human error.
  • Remotely operate the data acquisition system from a lower dose, lower temperature area for enhanced test operator safety and comfort.
  • Corrective action recommendations are available when you find a valve with a margin issue.
  • Quick connect fixtures allow for faster hookup to the valve by using one motion to attach travel transducers that utilize plug-and-play technology.
  • Direct interface with margin software allows the direct import of test results so margins can be calculated faster, saving you time.
  • Better measurement accuracy with valve sensors means you get higher, truer margins and more valves that pass.
  • Real-time data viewing allows you to stop a test with bad data, so time isn’t wasted finishing a test that is not good.
  • Common platform for AOV and MOV testing fully leverages the advantages of FlowScanner software on AOVs, and QUIKLOOK software on MOVs.

Документация и чертежи