Level Measurement in Storage Tanks

Gain insight into your storage tanks and ensure smooth and efficient operations with radar level sensors
1208 on Storage Tanks

Non-contacting radar sensors for simple level measurement applications

Storage tanks can be used for different applications in process industry utilities and water and wastewater plants, such as the storage of water, chemical substances or finished food products. Some of the challenges that these applications can present are corrosive media, condensation, foam and build-up. The Rosemount 1208 Level and Flow Sensor design is corrosion-resistant, drinking water and food-grade approved, and features a narrow 80 GHz FMCW beam angle to avoid internal obstructions. The transmitter has no dead zone, which helps to increase tank utilization.

Read More...
Click to continue reading Non-contacting radar sensors for simple level measurement applications
Please enable JavaScript to use this website.