Industrial Web Panels
Emerson’s industrial web panels enhance visual clarity and provide faster, better access to your data.
Keep your data front and center with Emerson’s web panels, featuring optically bonded screens that eliminate refraction and improve visual clarity by 20 percent. These modular, multitouch projective screens can operate in rugged settings, and are capacitive, so operators can use them while wearing personal protective equipment. It’s the perfect marriage between consumer-grade technology and the durability that your environment demands.
The RXi Web Panel portfolio ranges from 7” to 24” screens in a widescreen format with 7” to 15” available with both indoor and outdoor SLR screens. Easily swap screens, enjoy enhanced connectivity and display technology that’s designed to maximize user experience. And with a wide range of applications thanks to screens that protect against dust, moisture, and direct water jets, the RXi Web Panel portfolio has something for every organization’s needs.