Hytork
Highly reliable actuator demonstrate excellent performance in difficult on/off process applications globally
Its rugged heavy duty body is made from a high strength LM25 aluminum casting designed to prevent damage from dents, shock or fatigue. A Hytork actuator is modular in design and is field convertible from double-acting to spring-return configurations and vice versa.
The actuator complies with European safety and health requirements as required by the ATEX, PED and Machine Directives. The safety features for disassembly of spring-return actuators provide personnel and plant safety.