DeltaV-P-Dual Monitor Workstation

DeltaV™ Dual Monitor Workstation

Product Description

The DeltaV™ Dual Monitor Workstation offers a larger viewing area, driven from a single keyboard and mouse. Spatial placement of the applications allows the user to quickly locate and use the appropriate application. The Dual Monitor Workstation can easily use your existing displays to facilitate your operators’ use of the additional monitors.

Specifications

Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Documents & Drawings

Features

  • Expands the usable screen space for a single operator
  • Optimizes DeltaV™ Operate for efficient use of the larger screen area
  • Easy to configure using standard operator station graphic tools