Emerson-775 Wireless THUM Adapter

Emerson Wireless 775 THUM™ Adapter

Product Description

Make any HART™ device wireless with the Emerson Wireless 775 THUM™ Adapter, an adapter that retrofits onto existing 2-, 3- or 4-wire HART devices. The THUM Adapter wirelessly transmits HART measurement and diagnostic information from new or previously inaccessible measurement points. With the self-organizing WirelessHART® network, you can remotely manage multivariable devices, monitor device health and gather data with >99% data reliability.

Specifications

Update Rate
8 seconds to 60 minutes, user selectable
Power Supply
Power scavenging
Housing
Low copper Al or SST, engineered polymer antenna
Antenna Type
Omnidirectional, internal antenna

Features

  • Intrinsically safe certifications enable installations in nearly any location or application
  • Enables wireless capabilities for any HART™ device, providing new measurement points and access to additional data
  • Capable of retrofitting onto any existing 2- 3-, or 4-wire HART device for application flexibility
  • No additional power or battery requirements allows for an installation-ready solution

Documents & Drawings