No image available
No image available
Your request is being processed.
Micro Motion-2500

Micro Motion 2500 Compact Control Room Multivariable Flow And Density Transmitter

Product Description

Powered by MVD Technology, DIN rail-mounted transmitters easily fit into control room panels. A simple four-wire connection to the sensors for power and signal eliminates the expense of custom cabling

Products

Search
1-23 of 123 results for Products
F050A
2500
CMF350P
2500
CMFS015P
2500
CMFHC3M
2500
CMFS010M
2500
HPC015N
2500
R100S
2500
CMF100L
2500
CMF100M
2500
H100F
2500
H100S
2500
CMF010L
2500
T075T
2500
F200S
2500
CMFS100H
2500
CMF025L
2500
CMFS100M
2500
CMF010P
2500
CMF050H
2500
CMF050M
2500
CMF010M
2500
CMFS050M
2500
F400S Coriolis Meter 4 inch Stainless Steel
2500
1
1 2 3 4 5 6

Specifications

Output variables
  • Mass & volume flow
  • Net product content / flow
  • Temperature
  • Density
  • Concentration
  • Local display
    None
    Power
  • Minimum 19.2 to 28.8 VDC
  • 6.3 watts
  • Meets Installation (Overvoltage) Category II, Pollution Degree 2 requirements
  • Input/output signals
  • One active 4–20 mA output
  • One active frequencty output
  • HART
    Bell 202 signal is superimposed on the primary milliamp output
    Mounting options
  • Mounted on 35 mm rail
  • Rail must be grounded
  • Application types
  • Continuous process control
  • Two-phase flow/entrained gas
  • Meter verification
  • Hazardous approvals
    Suitable for non-hazardous environments only

    Features

    • Cut wiring expenses with a remote-mount transmitter using 35 mm DIN rail
    • Easily fit in control rooms – just a 0.03ft³ space requirement versus 1.0ft³ typically required for Coriolis transmitters
    • Simplify configuration with a four-wire connection to the sensors for power and signal
    • Diagnose for performance under entrained gas and batching from empty applications with MVD digital processing
    • Gain real-time and in-process measurement integrity assurance with Smart Meter Verification

    Documents & Drawings

    Parts & Accessories

    Search
    1-5 of 5 results for Parts & Accessories
    :