Tartarini-P-RP10

Tartarini™ Type RP/10 Pneumatic-Loaded Pressure Reducing Regulators

Product Description

Type RP/10 regulators are normally employed in regulating stations using high pressure gas compressed in cylinders.They can also be employed with middle pressure gas in ceramic, chemical, pharmaceutical factories for small furnaces.Type RP/10 is in conformity with the Pressure Equipment DirectivePED 2014/68-UE and is classified in Category I.

Specifications

Body Size and End Connection Style
3/4 x 1 BSP
Body Allowable Pressure
220 bar / 3191 psig
Inlet Pressure Range
1 to 220 bar / 14.5 to 3191 psig
Outlet Pressure
0.5 to 30 bar / 7 to 435 psig
Accuracy Class
Up to ±5%
Temperature Capabilities
Working: -10° to 60°C / 14° to 140°F

Features

  • Counterbalanced Valve Disc
  • Perfect Tightness at Zero Delivery
  • Built-in Spring Operated Safety Valves