No image available
No image available
Your request is being processed.
AVENTICS-1827020077

AVENTICS™ Sensor mounting, Series CB1 1827020077

kr565.93
QTY:

Product Description

CB1-TRB-160-200-RB1

Specifications

For series
TRB, ITS
Cylinders Ø min.
160 mm
Cylinders Ø max.
200 mm
Housing material
Aluminum
Weight
0.083 kg

Features

  • Installation of sensors on various cylinder series

Documents & Drawings