AVENTICS-5514400050

AVENTICS™ Mounting kit 5514400050

kr1,409.97
QTY:

Product Description

551-440-5

Specifications

Type
Assembly kit
Min. ambient temperature
-20 °C
Max. ambient temperature
70 °C
Min. medium temperature
-20 °C
Max. medium temperature
70 °C
Max. number of valve positions
5
Weight
0.15 kg
Screws material
Steel
Material tie-rod
Steel
Material mounting bracket
Aluminum

Documents & Drawings