AVENTICS-R402002403

AVENTICS™ Compensating coupling, Series S44 R402002403

kr1,837.25
QuickShip QuickShip
QTY:

Product Description

FLEXIBLE MOUNTING RTC-BV 16-25

Specifications

For series
for RTC-BV
For series
RTC
Version
for RTC-BV
Piston diameter
16 mm, 25 mm
Weight
0.1 kg
Housing material
Aluminum

Documents & Drawings