AVENTICS™ Series TU1 Compressed air tubings

Product Description

AVENTICS Series TU1 offers a broad range of plastic materials and colours to fit with your tubing application and easily identify your pneumatic circuit. TU1 Tubing are suitable for dynamic laying and offers a wide range of working environments including versions for the food industry.

Products

Search
1-10 of 255 results for Products
:
AVENTICS™ Compressed air tubing, Series TU1-S-TEF R412004076
Wall thickness
1 mm
Length
100 m
Pipe material
Polytetrafluorethylene
Max. working pressure at 20°C
12 bar
availability
Same Day
Wall thickness
Length
Pipe material
Max. working pressure at 20°C
availability
1 mm
100 m
Polytetrafluorethylene
12 bar
Same Day
QuickShip
kr141.10
AVENTICS™ Compressed air tubing, Series TU1-S-PUR R412004778
Wall thickness
2 mm
Length
25 m
Pipe material
Polyester polyurethane
Max. working pressure at 20°C
10 bar
availability
Same Day
Wall thickness
Length
Pipe material
Max. working pressure at 20°C
availability
2 mm
25 m
Polyester polyurethane
10 bar
Same Day
QuickShip
kr83.19
AVENTICS™ Compressed air tubing, Series TU1-S-PUR R412004780
Wall thickness
2.5 mm
Length
25 m
Pipe material
Polyester polyurethane
Max. working pressure at 20°C
10 bar
availability
Same Day
Wall thickness
Length
Pipe material
Max. working pressure at 20°C
availability
2.5 mm
25 m
Polyester polyurethane
10 bar
Same Day
QuickShip
kr116.88
AVENTICS™ Compressed air tubing, Series TU1-S-PUR R412004781
Wall thickness
2.5 mm
Length
100 m
Pipe material
Polyester polyurethane
Max. working pressure at 20°C
10 bar
availability
Same Day
Wall thickness
Length
Pipe material
Max. working pressure at 20°C
availability
2.5 mm
100 m
Polyester polyurethane
10 bar
Same Day
QuickShip
kr116.88
AVENTICS™ Compressed air tubing, Series TU1-S-PUR R412004782
Wall thickness
2 mm
Length
25 m
Pipe material
Polyester polyurethane
Max. working pressure at 20°C
10 bar
availability
Same Day
Wall thickness
Length
Pipe material
Max. working pressure at 20°C
availability
2 mm
25 m
Polyester polyurethane
10 bar
Same Day
QuickShip
kr83.19
AVENTICS™ Compressed air tubing, Series TU1-S-PUR R412004783
Wall thickness
2 mm
Length
100 m
Pipe material
Polyester polyurethane
Max. working pressure at 20°C
10 bar
availability
Same Day
Wall thickness
Length
Pipe material
Max. working pressure at 20°C
availability
2 mm
100 m
Polyester polyurethane
10 bar
Same Day
QuickShip
kr83.19
AVENTICS™ Compressed air tubing, Series TU1-S-PUR R412004784
Wall thickness
2.5 mm
Length
25 m
Pipe material
Polyester polyurethane
Max. working pressure at 20°C
10 bar
availability
Same Day
Wall thickness
Length
Pipe material
Max. working pressure at 20°C
availability
2.5 mm
25 m
Polyester polyurethane
10 bar
Same Day
QuickShip
kr116.88
AVENTICS™ Compressed air tubing, Series TU1-S-PUR R412004785
Wall thickness
2.5 mm
Length
100 m
Pipe material
Polyester polyurethane
Max. working pressure at 20°C
10 bar
availability
Same Day
Wall thickness
Length
Pipe material
Max. working pressure at 20°C
availability
2.5 mm
100 m
Polyester polyurethane
10 bar
Same Day
QuickShip
kr116.88
AVENTICS™ Compressed air tubing, Series TU1-S-PUR R412004790
Wall thickness
2 mm
Length
25 m
Pipe material
Polyester polyurethane
Max. working pressure at 20°C
10 bar
availability
Same Day
Wall thickness
Length
Pipe material
Max. working pressure at 20°C
availability
2 mm
25 m
Polyester polyurethane
10 bar
Same Day
QuickShip
kr83.19
AVENTICS™ Compressed air tubing, Series TU1-S-PUR R412004792
Wall thickness
2.5 mm
Length
25 m
Pipe material
Polyester polyurethane
Max. working pressure at 20°C
10 bar
availability
Same Day
Wall thickness
Length
Pipe material
Max. working pressure at 20°C
availability
2.5 mm
25 m
Polyester polyurethane
10 bar
Same Day
QuickShip
kr116.88

Parts & Accessories

Search
1-3 of 3 results for Parts & Accessories
:
kr43.88
kr147.42
kr1,302.33