No image available
No image available
Your request is being processed.
DeltaV-P-DeltaV S-series Traditional IO

DeltaV™ S-series Traditional I/O

Product Description

S-series Traditional I/O Interfaces provide improved ease of installation with the same proven features of M-series I/O interfaces. This modular I/O subsystem offers flexibility during installation and is designed for extreme environmental conditions of field installations. S-series traditional I/O is equipped with a snap in retention system for quick installation. The I/O interfaces can be installed in any of the possible 64 slots.

Specifications

Operating Temperature
-40 to 70 °C (-40 to 158 °F)
Storage Temperature
-40 to 85 °C (-40 to 185 °F)
Reltive Humidity
5 to 95% , non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1mm Peak-to-Peak from 2 to 13.2 Hz, 0.7g from 13.2 to 150 Hz

Documents & Drawings

Features

  • Each controller supports up to eight I/O carriers that form a robust, passive bus for up to 64 I/O interfaces
  • Designed for quick assembly and error proof maintenance
  • I/O carriers provide integrated bussed field power distribution to the I/O interfaces
  • Automatically detects new carriers and interfaces and allows these to be auto-sensed into the configuration database
  • All S-series traditional I/O components plug into the I/O interface carrier and are auto sensed by the controller