DeltaV-P-M-series Virtual IO Module 2

DeltaV™ M-series Virtual I/O Module 2

Product Description

The DeltaV™ M-series Virtual I/O Module 2 (VIM2) provides nonintrusive simulation of the DeltaV M-series I/O Cards and digital bus field devices for process simulation when used with Emerson's Mimic Simulation Software. DeltaV control strategies and system configurations can be fully tested with this powerful simulation interface. The Virtual I/O Module 2 offers a powerful integration solution and flexible networking while also being easy to use.

Specifications

Power requirement
Supplied by System Power Supply, either through the 4-wide vertical (only forsimplex setups) or the 2-wide horizontal Power/Controller Carrier
Maximum current
1.4 A at 5 VDC
Fuse protection
3.0 A, non -replaceable fuses
Power dissipation
5.0 W typical, 7.0 W maximum
User memory
48 MB
Mounting
On right slot of power/controller carrier OR vertical carrier
Size dimensions
4.1 cm w x 15.9 cm h x 10.7 cm d
Operating Temperature
-40 to 70 °C (-40 to 158 °F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 to 16 Hz; 0.5 g from 16 to 150 Hz

Features

  • Non-intrusive DeltaV™ I/O simulation
  • Powerful integration solution
  • Easy to use
  • Modular, flexible packaging