No image available
No image available
Your request is being processed.
DeltaV-P-SS4302T05

DeltaV™ LS 24 VDC Power CHARM

Product Description

A LS (Logic Solver) Power Characterization Module (CHARM) for 24 VDC Power outputs.

Specifications

Device Type
24 VDC Power output
Detection Level for On
>10 VDC
Detection Level for Off
<5 VDC
Isolation
Status read back circuitry is optically isolated and factory tested to 1000 VDC. Output power has no isolation from the injection point.
Field Circuit Protection
2 Amp fuse located in Fused Injected Power Terminal Block, Field wiring disconnect
CHARM Power Req.
8 mA max @ 24 VDC
Injected Power Req.
1.01 Amps max @ 24 VDC
CHARM Heat Dissipation
0.32 W

Documents & Drawings

Features

  • Eliminate marshalling and add I/O anywhere in the plant without affecting control room cabinets
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures
  • No marshalling cabinet or cross-wiring, fewer wires, much less work and fewer contact points for potential failures