DeltaV-P-VE4021

DeltaV™ M-series Zone 2 Remote I/O

Product Description

DeltaV™ M-series Zone 2 Remote I/O scanners provide communication and control between the field devices and the other nodes on the control network. Control strategies and system configurations can be used with the DeltaV system’s powerful controllers with I/O residing either local to the controller, or on a remote I/O scanner. The Zone 2 Remote I/O offers maximum flexibility, easy plug-and-play installiong and is easy to use.

Specifications

Power requirement
Supplied by System Power Supply through 2-wide Power/Controller Carrier
Maximum current
2.0 A
Fuse protection
3.0 A , non-replaceable fuses
Power dissipation
4.0 W typical, 5.4 W maximum
Mounting
On right slot of power/controller carrier
Operating Temperature
-40 to 70° C (-40 to 158° F)
Storage Temperature
-40 to 85° C (-40 to 185° F)
Relative humidity
5 to 95%, non-condensing
Shock
10 g½-sine wave for 11 ms
Vibration
1 mm peak-to-peak from 5 Hz to 16 Hz, 0.5 g from 16 Hz to 150 Hz

Features

  • Shared remote I/O
  • Easy plug-and-play installation
  • Easy to use