mCOM10-L1500 Rugged COM Express Module

Product Description

COM Express modules are perfect for OEMs designing computing platforms into equipment for industrial or harsh environments, and when reducing the overall design cycle and lowering validation costs are of key importance.

Specifications

Part Number
MC10L15A2ZA
Performance
Applications or upgrades with mid-level performance and high graphics requirements
Cores/Frequency
2 Core 1 GHz
Processor
AMD Embedded G-Series SOC
Memory
Up to 4GB DDR3, soldered ECC
Software Support
Microsoft Windows, Linux, VxWorks

Features

  • Rugged design with soldered components
  • Advanced processing capability
  • Dynamic thermal management
  • Flexible options

Documents & Drawings