Model TREX-0002-1211: Model TREX-0002-1211: Rechargeable Li-Ion Power Module

QTY:

Product Description

Improve reliability with the AMS Trex Device Communicator. Increase productivity in the field with your Trex unit by doing more types of tasks. Easily solve complex device issues without the need for other specialized tools. The Trex communicator is designed to withstand the harsh conditions in and around manufacturing facilities and is safety-rated, so it can go anywhere you can go. Rely on Trex to deliver results and keep your field assets reliable.

Specifications

Weight
Approximately 2.9 lbs (1330 grams)
Microprocessor
800 MHZ ARM Cortex A8/NXP
Memory Internal Flash
2 GB NAND and 32 GB extended flash
RAM
512 MB DDR3 SDRAM
Display
5.7 in (14.5 cm) color VGA resistive touchscreen
Battery Operating Time
8+ hours of typical use
Operating Temperature
-20 to 55°C (-4 to 122°F)
Enclosure Rating
IP54
Shock
Tested to survive a 1-meter drop test onto concrete

Features

  • Eliminate the need for specialized tools with power the loop functionality
  • Quickly resolve field devices issues with advanced diagnostics
  • Configure and test valves inline
  • Improve efficiency with a modern, intuitive user interface
  • Intrinsically safe to go anywhere you go
  • Automatically synchronize field data with AMS Device Manager
  • https://ecs.emersonprocess.com/ECSPortal/

undefined